Publish your products
BASE Mirror cabinet, door right with light and power socket CH IP 44 600 mm
LAUFEN

BASE Mirror cabinet, door right with light and power socket CH IP 44 600 mm

Mirror cabinet, door right with light and power socket CH IP 44
Technical specification
  • Unique ref.402762
  • Product familyBASE
  • Product groupMirror cabinets
  • TypeObject (single object)
  • Date of publishing2019-03-12
  • Edition number1
  • Height (mm)700
  • Width (mm)600
  • Depth (mm)185
Related
  • Material mainMDF board
  • Material secondaryGlass
  • Designed inSwitzerland
  • Manufactured inItaly
  • Weight Net (Kg)16.5
Classification
  • BIMobject CategorySanitary - Storage
  • IFC classificationFurniture
  • UNSPSC nameCabinets
  • UNSPSC code30161801
  • Uniclass 2015 CodePr_40_30_78_03
  • Uniclass 2015 DescriptionBathroom cabinets
  • CSI MasterFormat 2014 Code08 83 00
  • CSI MasterFormat 2014 TitleMirrors
  • OmniClass Number23-31 25 13
  • OmniClass TitleBathroom Cabinets
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

Europe
Liechtenstein
Switzerland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit