Publish your products
FRAME 25 Mirror cabinet 600 mm, with sockets CH, without sensor switch, right door
LAUFEN

FRAME 25 Mirror cabinet 600 mm, with sockets CH, without sensor switch, right door

Mirror cabinet, aluminium, 1 double mirrored door, with 2 LED lighting elements, with sockets CH, without sensor switch, right door Mirror cabinet, aluminium, 1 double mirrored door, with 2 LED lighting elements, with sockets CH, without sensor switch, right door, Body – Inner part anodized aluminum (sidewall top, bottom), back wall grey melamine coated MDF Door – Glass 3+3 mm 1 door with inside and outside mirrors, including handle (optional usable) With vertical LED light 2x 14W/m, 4000 Kelvin (daylight), IP44, 230V 3 glass shelves (adjustable)
Technical specification
  • Unique ref.408412
  • Product familyFRAME 25
  • Product groupMirror cabinets
  • TypeObject (single object)
  • Date of publishing2016-06-02
  • Edition number2
  • Height (mm)750
  • Width (mm)600
  • Depth (mm)150
Related
  • Material mainAluminum
  • Designed inSwitzerland
  • Manufactured inGermany
  • Weight Net (Kg)15.7
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element

Region availability

Europe
Liechtenstein
Switzerland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit