Set your location and language to prioritise localised information.
United States
English (US)
Continue
Free sign up
Log in
Help UNICEF’s work with children and families in Ukraine.
laufen/products/c656dfbd-5921-42a8-86e5-c7e091b7849d
Home
Categories
Sanitary
Compound Units
ILBAGNOALESSI ONE Vanity unit, 800 mm, for 818972
LAUFEN
Follow
Archived
ILBAGNOALESSI ONE Vanity unit, 800 mm, for 818972
4.5
(13 reviews)
Vanity unit, 800 mm, with centre cut-out, with space saving siphon and softclose, with 2 drawers, for 818972 Body/Front – Surface real wood veneer or, lacquered, Integrated handle in the front
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
424033
Product family
ILBAGNOALESSI ONE
Product group
Base units and countertops
Type
Object (single object)
Date of publishing
2016-06-02
Edition number
2
Height (mm)
332
Width (mm)
800
Depth (mm)
500
Links
Links
Product url
http://www.laufen.com/catalogue/collections/total-bathroom-sets/ilbagnoalessi-one/vanity-unit-800mm-centre-cut-2drawers-matches-washbasin-818972-424033
Installation instructions
https://www.laufen.com/LaufenResourceServlet/resources/getMainResource?idObject=%7B9E8E012E-F960-4486-BBC2-B8D06713EABF%7D
Product certification
https://www.laufen.com/en/service/certificates
Technical description
https://www.laufen.com/LaufenResourceServlet/resources/getMainResource?idObject=%7B041AC264-1992-4556-AD6F-644CE80B466C%7D
Related
Related
Material main
MDF board
Material secondary
Wood
Designed in
Switzerland
Manufactured in
Italy
Weight Net (Kg)
34.65
Classification
Classification
BIMobject Category
Sanitary - Compound Units
IFC classification
Furniture
Similar products
LAUFEN
SONAR 580mm Vanity unit, 2 doors, matching washbasin 810342
Download
LAUFEN
BASE Vanity unit 1160 mm
Download
LAUFEN
BOUTIQUE Vanity unit 900 mm, with one drawer, without cut out
Download
LAUFEN
BOUTIQUE Vanity unit 1200 x 500 mm, with center cut out, with siphon
Download
LAUFEN
LAUFEN PRO Vanity unit 520 mm, for washbasin 818952
Download
LAUFEN
BASE Vanity unit 585 mm
Download