ILBAGNOALESSI ONE Vanity unit, 1200 mm, for 818972
LAUFEN

ILBAGNOALESSI ONE Vanity unit, 1200 mm, for 818972

Vanity unit, 1200 mm, with cut-out left, with space saving siphon and softclose, 4 drawers, for 818972 Body/Front – Surface real wood veneer or, lacquered, Integrated handle in the front, 1 cut out left, with space saving siphon
Technical specification
  • Unique ref.424131
  • Collection setILBAGNOALESSI ONE
  • CollectionBase units and countertops
  • TypeObject (single object)
  • Date of publishing2016-06-02
  • Edition number2
  • Height (mm)332
  • Width (mm)1200
  • Depth (mm)500
Related
  • Material mainMDF board
  • Material secondaryWood
  • Designed inSwitzerland
  • Manufactured inItaly
  • Weight Net (Kg)57.15
Classification
  • BIMobject CategorySanitary - Compound Units
  • IFC classificationFurniture