Publish your products
ILBAGNOALESSI ONE Vanity unit, 1600 x 500 mm, for 818971
LAUFEN
Archived

ILBAGNOALESSI ONE Vanity unit, 1600 x 500 mm, for 818971

4.5 out of 5 stars4.5(26 reviews)
Vanity unit, 1600 mm, with cut-out left and right, with space saving siphon and softclose, 2 drawers, for 818971 Body/Front – Surface real wood veneer or, lacquered, Integrated handle in the front, 2 cut outs, with siphon covers chrome
Technical specification
  • Unique ref.424224
  • Product familyILBAGNOALESSI ONE
  • Product groupBase units and countertops
  • TypeObject (single object)
  • Date of publishing2016-06-02
  • Edition number2
  • Height (mm)332
  • Width (mm)1600
  • Depth (mm)500
Related
  • Material mainMDF board
  • Material secondaryWood
  • Designed inSwitzerland
  • Manufactured inItaly
  • Weight Net (Kg)58.5
Classification
  • BIMobject CategorySanitary - Compound Units
  • IFC classificationFurniture