This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

LAUFEN PRO S Medium cabinet, door hinges left

Unique ref.: 483111
Brand: LAUFEN
Product family: LAUFEN PRO S
Product group: Auxiliary units
Width (mm): 350
Height (mm): 1000
Depth (mm): 335
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Medium cabinet, door hinges right, Body/Front – MDF board with PVC foil, Integrated handle in the front, 1 door, 2 glass shelves (adjustable)


Material main: MDF board
Material secondary: PVC
Designed in: Switzerland
Manufactured in: Italy
Weight Net (Kg): 23.8

BIMobject Category: Furniture - Shelving & Storage
IFC classification: Furnishing Element
Uniclass 1.4 Code: L72141
Uniclass 1.4 Description: Cabinets

BIMobject®