Publish your products
PALACE Countertop washbasin, without towel rail 1500 mm
LAUFEN
Archived

PALACE Countertop washbasin, without towel rail 1500 mm

Cutable double countertop basin LAUFEN PALACE, sanitary ceramic, EN 14688, dimensions 1500 x 380/510 mm, symmetric, per basin 1 centre tap hole, Special feature: overflow channel glazed, cutable to 1350 mm, integreated, shelves, Further options / accessories: Surface refinement LCC (only white), 3 tap, holes, without tap holes, with or without overflow, hole for soap dispenser left, and right, electronic valve unit to control water temperature and flow, rate, 3 tap holes distance 8 inches with overflow, furniture, Order no. 81370.6
Technical specification
  • Unique ref.813706
  • Product familyPALACE
  • Product groupBASINS
  • TypeObject (single object)
  • Date of publishing2015-08-18
  • Edition number2
  • Height (mm)165
  • Width (mm)510
  • Depth (mm)1500
Related
  • Material mainVitreous china
  • Designed inSwitzerland
  • Manufactured inAustria
  • Weight Net (Kg)35
Classification
  • BIMobject CategorySanitary - Compound Units
  • IFC classificationSanitary Terminal
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit