Publish your products
PALOMBA COLLECTION Double countertop washbasin 1600 mm
PALOMBA COLLECTION Double countertop washbasin 1600 mm
    LAUFEN
    Archived

    PALOMBA COLLECTION Double countertop washbasin 1600 mm

    Double countertop basin LAUFEN PALOMBA COLLECTION, sanitary, ceramic, EN 14688, dimensions 1600 x 500 mm, angular, per basin 1 tap hole, Special feature: overflow channel glazed, Further options / accessories: Surface refinement LCC (only white), without, tap holes, per basin 1 tap hole without overflow, without tap holes, and overflow, towel rail 38180.4, bathtubs, shower trays, furniture, Order no. 81480.9
    Technical specification
    • Unique ref.814809
    • Product familyPALOMBA COLLECTION
    • Product groupBasins
    • TypeObject (single object)
    • Date of publishing2016-06-02
    • Edition number2
    • Height (mm)155
    • Width (mm)1600
    • Depth (mm)500
    Related
    • Material mainVitreous china
    • Designed inSwitzerland
    • Manufactured inAustria
    • Weight Net (Kg)46.2
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • IFC classificationSanitary Terminal