We are using cookies to provide our services

By using our services you agree to our use of cookies

HIJET HiJet Wall-hung WC, washdown

Unique ref.: 820661
Brand: LAUFEN
Product family: HiJet
Product group: WCs
Width (mm): 360
Height (mm): 350
Depth (mm): 530
Date of publishing: 2015-08-18
Edition number: 2
Type: Object (single object)
Download (7)
Wallhung WC pan washdown LAUFEN HIJET, sanitary ceramic,
for concealed cistern
EN 997, EN 33, 4,5/3-l-flush, dimensions 360 x 530 x 340 mm
concealed trap, concealed fixation
Special feature: without niches, concealed surfaces directing water are
fully glazed throughout, vacuum checked
Further options / accessories: Surface refinement LCC (only white),
WC seat 89395.7, WC seat and cover, 89395.5, 89695.0
WC seat and cover with automatic lowering 89395.6, 89695.1
Order no. 82066.1


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Austria
Weight Net (Kg): 25

BIMobject Category: Sanitary - Toilets
IFC classification: Sanitary Terminal
UNSPSC name: Toilets
UNSPSC code: 30181505
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets
Uniclass 2.0 Code: SS-35-65-90-97
Uniclass 2.0 Description: Wc Systems
NBS Reference Code: 35-65-90-97
NBS Reference Description: Wc Systems

All BIM objects are real products from real manufacturers confirmed and approved