Publish your products
ILBAGNOALESSI ONE One-piece WC, dual-flush, siphonic action
LAUFEN
Archived

ILBAGNOALESSI ONE One-piece WC, dual-flush, siphonic action

One-piece WC, siphonic action, Dual-Flush
Technical specification
  • Unique ref.823970
  • Product familyILBAGNOALESSI ONE
  • Product groupWCs
  • TypeObject (single object)
  • Date of publishing2022-03-04
  • Edition number1
  • Height (mm)405
  • Width (mm)745
  • Depth (mm)730
Related
  • Material mainVitreous china
  • Designed inSwitzerland
  • Manufactured inAustria
Classification
  • BIMobject CategorySanitary - WC
  • IFC classificationSanitary Terminal
  • UNSPSC nameToilets
  • UNSPSC code30181505
  • Uniclass 2015 CodePr_40_20_93_94
  • Uniclass 2015 DescriptionWC pans
  • CSI MasterFormat 2014 Code22 41 13.13
  • CSI MasterFormat 2014 TitleResidential Water Closets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit