Publish your products
KOMPAS Floorstanding WC combination, rimless, washdown, with 2 fixing holes
LAUFEN

KOMPAS Floorstanding WC combination, rimless, washdown, with 2 fixing holes

Floorstanding WC Combination, rimless, washdown, open, vertical S-trap, with 2 fixing holes for floor installation, incl. Cistern with shut-off valve, with PP-seat; 8.2415.2.xxx.000.1 + 8.2815.0.xxx.783.1 + 8.9095.7.000.000.1; for Sweden
Technical specification
  • Unique ref.825154
  • Product familyKOMPAS
  • Product groupWCs
  • TypeObject (single object)
  • Date of publishing2016-06-02
  • Edition number2
  • Height (mm)850
  • Width (mm)360
  • Depth (mm)650
Related
  • Material mainVitreous china
  • Designed inSwitzerland
  • Manufactured inCzech Republic
  • Weight Net (Kg)31
Classification
  • BIMobject CategorySanitary - WC
  • IFC classificationSanitary Terminal

Region availability

Europe
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit