Publish your products
MODERNA/MODERNA R Cistern
LAUFEN

MODERNA/MODERNA R Cistern

Cistern LAUFEN MODERNA R, sanitary ceramic EN 14055, dimensions 380 x 175 x 400 mm Dual-Flush 6/3-l option 278 Dual-Flush 4,5/3-l option 750 (Green Version) water inlet side left, side right (3/8”), rear (3/8”-1/2”) matching floorstanding WC pan order no. 82454.1 and wallhung WC pan order no. 82054.5 Special feature: water condensation insulation Further options: Surface refinement LCC (only white) Order no. 82654.0
Technical specification
  • Unique ref.826540
  • Product familyMODERNA/MODERNA R
  • Product groupCISTERNS
  • TypeObject (single object)
  • Date of publishing2015-08-18
  • Edition number2
  • Height (mm)330
  • Width (mm)175
  • Depth (mm)380
Related
  • Material mainVitreous china
  • Designed inSwitzerland
  • Manufactured inCzech Republic
  • Weight Net (Kg)11
Classification
  • BIMobject CategorySanitary - Toilet Cisterns
  • IFC classificationObject
  • UNSPSC nameToilet tanks
  • UNSPSC code30181515

Region availability

Europe
Liechtenstein
Switzerland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit