Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
laufen/products/12c7fa49-93b4-4544-82cf-4518f1b3b8c1
Home
Categories
Sanitary
WC
KOMPAS Floorstanding WC combination, rimless, washdown, without fixing holes
Unavailable in United States
LAUFEN
Follow
KOMPAS Floorstanding WC combination, rimless, washdown, without fixing holes
Floorstanding WC Combination, rimless, washdown, open, vertical S-trap, without fixing holes for floor installation, incl. Cistern; 8.2415.2.xxx.715.1 + 8.2815.0.xxx.782.1
Download
Technical specification
Technical specification
Unique ref.
827155
Product family
KOMPAS
Product group
WCs
Type
Object (single object)
Date of publishing
2016-06-02
Edition number
2
Height (mm)
850
Width (mm)
360
Depth (mm)
650
Links
Links
Product url
http://www.nordics.laufen.com/en/products/product-finder/toilets/floorstanding-wc-combi/kompas/827155
Installation instructions
https://www.laufen.com/LaufenResourceServlet/resources/getMainResource?idObject=%7B08C20279-19D5-46A8-BC8C-6B3ACC7CCD0D%7D
Product certification
https://www.laufen.com/en/service/certificates
Technical description
https://www.laufen.com/LaufenResourceServlet/resources/getMainResource?idObject=%7B4881F8AA-13BF-44E7-94CA-A1FF75CA9BA8%7D
Related
Related
Material main
Vitreous china
Designed in
Switzerland
Manufactured in
Czech Republic
Weight Net (Kg)
29
Classification
Classification
BIMobject Category
Sanitary - WC
IFC classification
Sanitary Terminal
Region availability
Europe
North America
Denmark
Greenland
Finland
Norway
Sweden
Similar products
LAUFEN
LANI Vanity unit, 2 drawers, matches vanity washbasin
Download
LAUFEN
INO Bathtub, freestanding 1700 x 750 mm
4.7
(
12
)
Download
LAUFEN
LAUFEN PRO Bathtub, back-to-wall version, made of Marbond composite material, incl. feet for bathtub
4.6
(
14
)
Download
LAUFEN
BASE Laundry basket for tall cabinet
3.3
(
17
)
Download
LAUFEN
LANI Vanity unit, 2 drawers, matches vanity washbasin H810082
Download
LAUFEN
FRAME 25 Mirror 1800 mm
4.0
(
5
)
Download