Publish your products
LAUFEN PRO N Floorstanding WC combi complete
LAUFEN

LAUFEN PRO N Floorstanding WC combi complete

Floorstanding WC pan washdown LAUFEN PRO N, sanitary ceramic, with cistern Dual-Flush (4,5/3-l-flush) EN 997, 4,5/3-l-flush, dimensions 360 x 650 x 450 mm outlet vertical 70 mm Special feature: concealed surfaces directing water are fully glazed throughout, closed water rim, vacuum checked Further options / accessories: Surface refinement LCC, with shut-off valve option 781, WC seat and cover, 89095.0, WC seat and cover with automatic lowering 89095.1 Order no. 82795.5
Technical specification
  • Unique ref.827955
  • Product familyLAUFEN PRO N
  • Product groupWCs
  • TypeObject (single object)
  • Date of publishing2015-08-18
  • Edition number2
  • Height (mm)890
  • Width (mm)650
  • Depth (mm)365
Related
  • Material mainVitreous china
  • Designed inSwitzerland
  • Manufactured inCzech Republic
  • Weight Net (Kg)33.9
Classification
  • BIMobject CategorySanitary - WC
  • IFC classificationSanitary Terminal
  • UNSPSC nameToilets
  • UNSPSC code30181505

Region availability

Europe North America
Denmark
Greenland
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit