Publish your products
LAUFEN PRO-N / KOMPAS seat & cover
LAUFEN

LAUFEN PRO-N / KOMPAS seat & cover

WC seat & cover LAUFEN PRO N, Thermoplast removable matching floorstanding WC pan, order no. 82796.0, 82796.1, 82796.2, 82796.3, 82796.4, 82796.5 and wall-hung WC pan, order no. 82796.8 Order no. 89095.7
Technical specification
  • Unique ref.890957
  • Product familyLAUFEN PRO-N / KOMPAS
  • Product groupSeats & covers
  • TypeObject (single object)
  • Date of publishing2016-06-02
  • Edition number2
  • Height (mm)35
  • Width (mm)380
  • Depth (mm)465
Related
  • Material mainPlastic
  • Material secondaryMetal
  • Designed inSwitzerland
  • Manufactured inDenmark
  • Weight Net (Kg)1
Classification
  • BIMobject CategorySanitary - Toilet Seats
  • IFC classificationObject

Region availability

Europe North America
Denmark
Greenland
Finland
Norway
Sweden