Publish your products
PRO S Shower tray with linear outlet on the short side
PRO S Shower tray with linear outlet on the short side
PRO S Shower tray with linear outlet on the short side
PRO S Shower tray with linear outlet on the short side
    LAUFEN

    PRO S Shower tray with linear outlet on the short side

    Shower tray with linear outlet on the short side
    Technical specification
    • Unique ref.H211189
    • Product familyShower trays
    • Product groupPRO S
    • TypeObject (single object)
    • Date of publishing2026-05-19
    • Edition number1
    • Height (mm)30
    • Width (mm)1000
    • Depth (mm)1000
    Related
    • Material mainCast marble
    • Designed inSwitzerland
    • Manufactured inPoland
    • Weight Net (Kg)55
    Classification
    • BIMobject CategorySanitary - Shower trays
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit