Publish your products
MEDA Vanity unit 600, 2 drawers, matches washbasin H817111 / H818111
MEDA Vanity unit 600, 2 drawers, matches washbasin H817111 / H818111
MEDA Vanity unit 600, 2 drawers, matches washbasin H817111 / H818111
MEDA Vanity unit 600, 2 drawers, matches washbasin H817111 / H818111
    LAUFEN

    MEDA Vanity unit 600, 2 drawers, matches washbasin H817111 / H818111

    Vanity unit 600, 2 drawers, matches washbasin H817111 / H818111
    Technical specification
    • Unique ref.H421732
    • Product familyBase units and countertops
    • Product groupMEDA
    • TypeObject (single object)
    • Date of publishing2026-05-19
    • Edition number1
    • Height (mm)515
    • Width (mm)450
    • Depth (mm)585
    Related
    • Material mainMDF board
    • Designed inSwitzerland
    • Manufactured inItaly
    • Weight Net (Kg)28
    Classification
    • BIMobject CategorySanitary - Compound Units
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 DescriptionVanity units
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-31 25 13
    • OmniClass TitleBathroom Cabinets
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit