Publish your products
CLEANET PRO LITE LITE version, shower toilet, wall-hung comfort, rimless, incl. seat and cover with washing function, Wi-Fi & APP, UV disinfection and ambient light
LAUFEN

CLEANET PRO LITE LITE version, shower toilet, wall-hung comfort, rimless, incl. seat and cover with washing function, Wi-Fi & APP, UV disinfection and ambient light

LITE version, shower toilet, wall-hung comfort, rimless, incl. seat and cover with washing function, Wi-Fi & APP, UV disinfection and ambient light
Technical specification
  • Unique ref.H614890
  • Product familyCleanet
  • Product groupCLEANET PRO LITE
  • TypeObject (single object)
  • Date of publishing2026-06-16
  • Edition number1
  • Height (mm)460
  • Width (mm)370
  • Depth (mm)530
Related
  • Material mainVitreous china
  • Material secondaryPlastic
  • Designed inSwitzerland
  • Manufactured inCzech Republic
  • Weight Net (Kg)30.8
Classification
  • BIMobject CategorySanitary - WC
  • Uniclass 2015 CodeSL_35_80_89
  • Uniclass 2015 DescriptionToilets
  • CSI MasterFormat 2014 Code22 41 13.13
  • CSI MasterFormat 2014 TitleResidential Water Closets
  • OmniClass Number23-31 19 19
  • OmniClass TitleWater Closets 
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit