Publish your products
PRO X Washbasin 55cm
PRO X Washbasin 55cm
PRO X Washbasin 55cm
PRO X Washbasin 55cm
    LAUFEN

    PRO X Washbasin 55cm

    Washbasin 55cm
    Technical specification
    • Unique ref.H810862
    • Product familyWashbasins
    • Product groupPRO X
    • TypeObject (single object)
    • Date of publishing2026-07-02
    • Edition number1
    • Height (mm)160
    • Width (mm)465
    • Depth (mm)550
    Related
    • Material mainCeramics
    • Designed inSwitzerland
    • Manufactured inCzech Republic
    • Weight Net (Kg)15.7
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 41 16.16
    • CSI MasterFormat 2014 TitleResidential Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks