Publish your products
VILA 2.0 Siphonic urinal 'rimless', internal water inlet, without mounting holes for cover, with electronic control system, mains operated (230V), with integrated bluetooth
VILA 2.0 Siphonic urinal 'rimless', internal water inlet, without mounting holes for cover, with electronic control system, mains operated (230V), with integrated bluetooth
VILA 2.0 Siphonic urinal 'rimless', internal water inlet, without mounting holes for cover, with electronic control system, mains operated (230V), with integrated bluetooth
    LAUFEN

    VILA 2.0 Siphonic urinal 'rimless', internal water inlet, without mounting holes for cover, with electronic control system, mains operated (230V), with integrated bluetooth

    Siphonic urinal 'rimless', internal water inlet, without mounting holes for cover, with electronic control system, mains operated (230V), with integrated bluetooth
    Technical specification
    • Unique ref.H841148
    • Product familyUrinals
    • Product groupVILA 2.0
    • TypeObject (single object)
    • Date of publishing2026-06-30
    • Edition number1
    • Height (mm)495
    • Width (mm)280
    • Depth (mm)335
    Related
    • Material mainVitreous china
    • Designed inSwitzerland
    • Manufactured inCzech Republic
    • Weight Net (Kg)11.5
    Classification
    • BIMobject CategorySanitary - Urinals
    • Uniclass 2015 CodePr_40_20_93_82
    • Uniclass 2015 DescriptionWall-hung urinals
    • CSI MasterFormat 2014 Code22 42 13.16
    • CSI MasterFormat 2014 TitleCommercial Urinals
    • OmniClass Number23-31 21 00
    • OmniClass TitleUrinals
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit