Publish your products
SIT Shower Toilet Seat with lateral water & Electricity connection, removable, with lowering system, incl. Remote control with turning wheel (Swiss electronic plug)
LAUFEN

SIT Shower Toilet Seat with lateral water & Electricity connection, removable, with lowering system, incl. Remote control with turning wheel (Swiss electronic plug)

Shower Toilet Seat with lateral water & Electricity connection, removable, with lowering system, incl. Remote control with turning wheel (Swiss electronic plug)
Technical specification
  • Unique ref.H891892
  • Product familyShower toilet seats
  • Product groupCLEANET SIT
  • TypeObject (single object)
  • Date of publishing2026-06-16
  • Edition number1
  • Height (mm)90
  • Width (mm)390
  • Depth (mm)500
Related
  • Material mainPlastic
  • Designed inSwitzerland
  • Manufactured inTaiwan
  • Weight Net (Kg)7.8
Classification
  • BIMobject CategorySanitary - Toilet Seats
  • Uniclass 2015 CodePr_40_20_06_83
  • Uniclass 2015 DescriptionShower seats
  • CSI MasterFormat 2014 Code22 41 13.13
  • CSI MasterFormat 2014 TitleResidential Water Closets
  • OmniClass Number23-31 17 23
  • OmniClass TitleShower Seats

Region availability

Europe
Switzerland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit