Publish your products
Twin, Kitchen faucet with pull-out spout, projection 225 mm
LAUFEN

Twin, Kitchen faucet with pull-out spout, projection 225 mm

Sink mixer, projection 225 mm, swivel spout with pull-out spout, stainless steel
Specification
  • Kitchen faucet
Technical specification
  • Unique ref.HF989693441001
  • Product familyTwin
  • Product groupFaucets
  • TypeObject (single object)
  • Date of publishing2024-03-01
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryStainless steel
  • Designed inSwitzerland
  • Weight Net (Kg)2.76
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal

Region availability

Europe
Liechtenstein
Switzerland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit