Publish your products
METAPHOR Washbasin bowl, made of Vitreon Steel, without tap bank, without tap hole, without overflow, including fixing set, drain valve, black spacer frame
METAPHOR Washbasin bowl, made of Vitreon Steel, without tap bank, without tap hole, without overflow, including fixing set, drain valve, black spacer frame
    LAUFEN

    METAPHOR Washbasin bowl, made of Vitreon Steel, without tap bank, without tap hole, without overflow, including fixing set, drain valve, black spacer frame

    Washbasin bowl, made of Vitreon Steel, without tap bank, without tap hole, without overflow, including fixing set, drain valve, black spacer frame
    Technical specification
    • Unique ref.H512ME7-112U
    • TypeObject (single object)
    • Date of publishing2026-01-30
    • Edition number1
    • Height (mm)115
    • Width (mm)750
    • Depth (mm)375
    Related
    • Material mainEnamel
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America Oceania
    Anguilla
    American Samoa
    Antigua and Barbuda
    United States Minor Outlying Islands
    Aruba
    Barbados
    Bermuda
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Grenada
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Saint Kitts and Nevis
    Saint Lucia
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit