Publish your products
MODERNA S Floorstanding WC Silent flush/'rimless', close-coupled, washdown, without flushing rim, outlet horizontal/vertical max 260mm
MODERNA S Floorstanding WC Silent flush/'rimless', close-coupled, washdown, without flushing rim, outlet horizontal/vertical max 260mm
MODERNA S Floorstanding WC Silent flush/'rimless', close-coupled, washdown, without flushing rim, outlet horizontal/vertical max 260mm
MODERNA S Floorstanding WC Silent flush/'rimless', close-coupled, washdown, without flushing rim, outlet horizontal/vertical max 260mm
MODERNA S Floorstanding WC Silent flush/'rimless', close-coupled, washdown, without flushing rim, outlet horizontal/vertical max 260mm
MODERNA S Floorstanding WC Silent flush/'rimless', close-coupled, washdown, without flushing rim, outlet horizontal/vertical max 260mm
MODERNA S Floorstanding WC Silent flush/'rimless', close-coupled, washdown, without flushing rim, outlet horizontal/vertical max 260mm
    LAUFEN

    MODERNA S Floorstanding WC Silent flush/'rimless', close-coupled, washdown, without flushing rim, outlet horizontal/vertical max 260mm

    Floorstanding WC Silent flush/'rimless', close-coupled, washdown, without flushing rim, outlet horizontal/vertical max 260mm
    Specification
    • Compatible with:H827081|H890540|H896545|H890541|H896546
    Technical specification
    • Unique ref.H824544
    • Product familyToilets
    • Product groupMODERNA S
    • TypeObject (single object)
    • Date of publishing2026-05-19
    • Edition number1
    • Height (mm)420
    • Width (mm)360
    • Depth (mm)650
    Related
    • Material mainVitreous china
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    Classification
    • BIMobject CategorySanitary - WC
    • Uniclass 2015 CodePr_40_20_93_97
    • Uniclass 2015 DescriptionWC suites
    • CSI MasterFormat 2014 Code22 41 13.13
    • CSI MasterFormat 2014 TitleResidential Water Closets
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit