Set your location and language to prioritise localised information. Continue
Form 2 Drawer Pedestal for Height Adjustable Sit-Stand Desks
Archived

Form 2 Drawer Pedestal for Height Adjustable Sit-Stand Desks

The Form pedestal range is a high quality filing system designed to be located underneath all height adjustable desks, sit stand desks or standing desks.

Fitted with soft close drawers and ball bearing runner systems for smooth, effortless operation.

Lockable, anti-tilt drawers for security and safety.

Braked castors ensure easy manoeuvrability.

Maximum height of 535mm allows for fitting under the lowest desk setting.

Available in 3 colours.

Specification
  • • Overall Length: 542 • Overall Width: 422 • Overall Height: 535 • Gross Weight: 22 • Shipping Weight: 22.5 • 1 general use and 1 filing drawer • Extra castor fitted to filing drawer • Soft close drawers • Ball bearing runners • Braked castors • 535mm height • Lockable • Anti-tilt mechanism • European manufactured • 5 year warranty on all components • 3 colours
Technical specification
  • Unique ref.2FORM
  • Product familyFurniture
  • Product groupOffice Desks & Tables
  • TypeObject (single object)
  • Date of publishing2021-06-17
  • Edition number1
  • Height (mm)535
  • Width (mm)422
  • Depth (mm)542
Related
  • Material mainSteel
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)22
Classification
  • BIMobject CategoryFurniture - Office Tables
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_30_78_29
  • Uniclass 2015 DescriptionFiling cabinets
  • OmniClass Number23-21 11 11 17
  • OmniClass TitleCommercial Mobile Storage Units