Selecting the location and language will prioritise localised information. Continue
Advance Corner (Right) 1600 x 1600mm Height Adjustable Sit-Stand Desk - Standing Desk

Advance Corner (Right) 1600 x 1600mm Height Adjustable Sit-Stand Desk - Standing Desk

The Advance Corner height adjustable sit stand desk features a high quality, quiet, triple motor drive system.  The most versatile corner desk on the market, with endless opportunities for colour and decor customisation.

The corner section of this standing desk, provides extra workspace for printers or storage

Three stage leg results in the largest height variation, from 640mm to cater for wheelchair users, to 1300mm, making it great for the tallest operator.   This 660mm stroke is essential for all public sector frameworks, and is easily controlled by a hygienic soft-touch controller.  This way the desk can be set to any height restrictions both upwards and downwards within the parameters of any project.

This sit stand desk  has a load capacity of 160kg with thermal protection allows the user to fit multiple monitors and accessories without fear of overloading the desk.

With Swedish manufacture and a five year warranty on every component, this desk exudes top quality.

Available in 3 frame colours, 18 top decors and with a large range of accessories.

 Whether you call it a standing desk, a sit stand desk or a height adjustable desk, this is the one for you!  All BIM files are available for unrestricted use, and can be customised for any project.

Specification
  • • Overall Length: 1600 • Overall Width: 1600 • Overall Height: 640 Min / 1300 Max • Gross Weight: 74 • Shipping Weight: 88 • Battery Supply: N • Voltage : 240 • Supply Phase: 1 • Frequency: 50 • Annually: Electrical Safety Test (PAT) • Expected Life: 10 • Triple motor • 3 stage leg • 660mm stroke range • Thermal protection • Speed 40mm/second • Load capacity 160kg • Noise level <42dB • 5 year warranty on all components • 4 frame colours • 18 desktop decors
Technical specification
  • Unique ref.ADVC-16001600-RH
  • Collection setFurniture
  • CollectionOffice Desks & Tables
  • TypeObject (single object)
  • Date of publishing2021-06-17
  • Edition number1
  • Height (mm)1300
  • Width (mm)1600
  • Depth (mm)1600
Related
  • Material mainSteel
  • Material secondaryMFC board
  • Weight Net (Kg)74
Classification
  • BIMobject CategoryFurniture - Office Tables
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_50_21_59
  • Uniclass 2015 DescriptionOffice desks
  • OmniClass TitleCommercial Desks
  • OmniClass Number23-21 11 11 23

Region availability

Europe
United Kingdom
Ireland