Set your location and language to prioritise localised information. Continue
Crown 1600 x 800mm Height Adjustable Sit-Stand Desk - Standing Desk

Crown 1600 x 800mm Height Adjustable Sit-Stand Desk - Standing Desk

The Crown height adjustable desk has a high quality dual motor drive four leg design for use as an executive desk or versatile meeting table.

Two stage leg results in a height variation of 500mm, from 710mm to 1210mm.

This sit stand desk has a load capacity of 120kg with thermal protection allows the user to fit multiple monitors and accessories without fear of overloading the desk.

With Swedish manufacture and a five year warranty on every component, this desk exudes top quality.

Available in 3 frame colours, 18 top decors and with a large range of accessories.

 Whether you call it a standing desk, a sit stand desk or a height adjustable desk, this is the one for you!  All BIM files are available for unrestricted use, and can be customised for any project.

Specification
  • • Overall Length: 800 • Overall Width: 1600 • Overall Height: 710 Min / 1210 Max • Gross Weight: 57 • Shipping Weight: 66 • Battery Supply: N • Voltage : 240 • Supply Phase: 1 • Frequency: 50 • Annually: Electrical Safety Test (PAT) • Expected Life: 10 • Dual motor • 2 stage leg • 500mm stroke range • Thermal protection • Speed 40mm/second • Load capacity 120kg • Noise level <42dB • 5 year warranty on all components • 3 frame colours • 18 desktop decors
Technical specification
  • Unique ref.CRO-1600800
  • Collection setFurniture
  • CollectionDesks
  • TypeObject (single object)
  • Date of publishing2021-06-17
  • Edition number1
  • Height (mm)1210
  • Width (mm)1600
  • Depth (mm)800
Related
  • Material mainSteel
  • Material secondaryMFC board
  • Weight Net (Kg)57
Classification
  • BIMobject CategoryFurniture - Office Tables
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_21_59
  • Uniclass 2015 DescriptionOffice desks
  • OmniClass TitleCommercial Desks
  • OmniClass Number23-21 11 11 23

Region availability

Europe
Ireland
United Kingdom