Publish your products
6725 Piped Thermometer Ball Valve

6725 Piped Thermometer Ball Valve

Lawler’s Model 67® is a single solution for specifiers who want Lawler’s exclusive Three-Way Protection™ in a small capacity master controller featuring separate Thermostatic and Pressure Balance chambers. This rare combination of performance specs makes the Model 67® a “true” Type T/P valve, regulating temperatures within 1.5 GPM. The 67® helps engineers “right-size” the valve for low-to-mid range applications (½-25 GPM) without sacrificing performance. With Three-Way Protection™, the small master controller Model 67® delivers protection against runaway temperatures, thermal shock, or scalding should the thermostat, hot or cold water supply fail. That means Model 67®, like every Lawler master controller, not only meets, but exceeds the ASSE 1017 standard.
Technical specification
  • Unique ref.6725-piped-thermometer-ball-valve
  • Product familyMaster Controller
  • Product group6725 Piped Thermometer Ball Valve
  • TypeObject (single object)
  • Date of publishing2025-03-21
  • Edition number1
Classification
  • BIMobject CategoryPlumbing - Valves
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 DescriptionControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-39 21 13
  • OmniClass TitleWaterflow Controls

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit