Publish your products
NESKA Stool
NESKA Stool
NESKA Stool
NESKA Stool
NESKA Stool
NESKA Stool
NESKA Stool
NESKA Stool
NESKA Stool

    NESKA Stool

    Ergonomic stool, very comfortable and stackable, with a complete aluminium structure. Available in limo, matt white and graphite colours. Double-layer epoxy coating. Hand-woven backrest and seat in UV-protected synthetic material with a natural look.
    Technical specification
    • Unique ref.neska-stool
    • Product familyNeska
    • Product groupStool
    • TypeObject (single object)
    • Date of publishing2024-11-11
    • Edition number1
    • Height (mm)112
    • Width (mm)56
    Related
    • Material mainAluminum
    • Material secondaryRope
    • Designed inSpain
    • Weight Net (Kg)6
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_50_12_85
    • Uniclass 2015 DescriptionStools
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-11 29 13 13
    • OmniClass TitleExterior Chairs
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit