Publish your products
ZAHA End ottoman
ZAHA End ottoman
ZAHA End ottoman
ZAHA End ottoman
ZAHA End ottoman
ZAHA End ottoman
ZAHA End ottoman

    ZAHA End ottoman

    Zaha ottomans serving as intermediate connector and an end one. Suspended frame made in aluminium with two different color finishing: Silt and graphite. Upholstery in a textured solution died olefin. Very high grade for UV protection; stain, mould and water repellency . These two elements allow connecting different Zaha sofas making any final combined shape that any project may require.
    Technical specification
    • Unique ref.zaha-end-ottoman
    • Product familyZaha
    • Product groupOttoman
    • TypeObject (single object)
    • Date of publishing2024-11-07
    • Edition number1
    • Height (mm)42
    • Width (mm)62
    • Depth (mm)70
    Related
    • Material mainAluminum
    • Material secondaryFabric
    • Designed inSpain
    • Weight Net (Kg)4
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_50_12_59
    • Uniclass 2015 DescriptionOttomans
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-11 29 13
    • OmniClass TitleExterior Seating

    Similar products