Publish your products
ZAHA Individual lounger
ZAHA Individual lounger
ZAHA Individual lounger
ZAHA Individual lounger
ZAHA Individual lounger
ZAHA Individual lounger

    ZAHA Individual lounger

    Zaha individual lounger. Solid aluminium frame with suspended structure, available in two colour options: Limo and graphite. Upholstered in our range of solution-dyed, waterproof, solution-dyed olefin. High degree of UV, water, stain and mildew repellency. Easy to clean.
    Technical specification
    • Unique ref.zaha-individual-lounger
    • Product familyZaha
    • Product groupIndividual Lounger
    • TypeObject (single object)
    • Date of publishing2024-11-07
    • Edition number1
    • Height (mm)37
    • Width (mm)92
    • Depth (mm)210
    Related
    • Material mainAluminum
    • Material secondaryFabric
    • Designed inSpain
    • Weight Net (Kg)18
    Classification
    • BIMobject CategoryFurniture - Furniture
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_50_12_81
    • Uniclass 2015 DescriptionSofas
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-11 29 13
    • OmniClass TitleExterior Seating
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit