Publish your products
Damp Proof Fit
Damp Proof Fit
Damp Proof Fit
Damp Proof Fit
Damp Proof Fit
    LEDVANCE

    Damp Proof Fit


    DAMP PROOF FIT
    Product benefits
    • Uniform light distribution
    • Highly versatile due to selectable lumen levels and light colors (Multi Select)
    • Energy savings up to 69 % (compared to luminaires that use fluorescent lamps)
    • Easy installation, no tools required for connection
    Product features
    • Available in 3 different lengths: 600 mm, 1200 mm and 1500 mm
    • High luminous efficacy: up to 160 lm/W
    • Multi Lumen function: lumen steps selectable
    • Multi Color function: 4000 K, 5000 K and 6500 K
    • Type of protection: IP65
    • Beam angle: 115°
    • Through-wiring possible
    • Polycarbonate housing
    Areas of application
    • Industrial and storage facilities
    • Car parks and underpasses
    • Garages
    • Workshops, assembly lines
    Equipment / Accessories
    • Stainless steel clamps with safety screws included
    • Mounting accessories included (suspension kit, theft protection kit, cable gland)
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4099854725609 DP FIT 1500 V 51W ML 8405065 IP65 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854725609

      4099854725623 DP FIT 1200 V 31W ML 8405065 IP65 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854725623

      4099854725647 DP FIT 600 V 15W ML 8405065 IP65 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854725647
    Technical specification
    • Unique ref.Damp-Proof-Fit
    • Product familyProfessional luminaires
    • Product groupBatten-Combo
    • TypeObject (single object)
    • Date of publishing2026-08-27
    • Edition number1
    Related
    • Material mainPolycarbonate
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City