Publish your products
Surface Flat
Surface Flat
Surface Flat
Surface Flat
Surface Flat
Surface Flat
Surface Flat
Surface Flat
    LEDVANCE

    Surface Flat


    SURFACE FLAT ROUND
    Product benefits
    • Easy upgradeability of light source, driver and sensor (EVERLOOP design)
    • Suitable luminaire for VIVARES and other DALI-2 Light Management Systems
    • Highly versatile due to selectable CCT (Multi Color) on the driver
    • Indoor luminaire with high luminous efficacy up to 140 lm/W
    • High color consistency with SDCM 3
    • Tool-free electrical connection due to push button connector
    • Very homogenous light with a slight backlight effect
    • Extended services such as energy monitoring and remote maintenance possible with DALI versions
    • 5 years guarantee
    Product features
    • IoT-ready luminaire with DALI-2 technology
    • Suitable for central battery emergency installations according to EN 60598-2-22
    • Type of protection: IP54 (wall and ceiling)
    • Impact resistance: IK08
    • Lifetime (L80/B10): 100,000 h (at 25 °C), (L90/B10): 50,000 h (at 25 °C)
    • Polycarbonate (PC) housing, PC-diffuser
    • Ambient temperature in operation: -20…+45 °C
    • Glow Wire Test according to IEC 60695-2-12: 850 °C
    • 5-pole terminal block, cable cross section up to 5 x 2.5 mm²
    • Through-wiring possible
    • Indoor use only, not suitable for outdoor use
    Areas of application
    • Direct replacement for surface luminaires with integrated CFLni lamps
    • Corridors
    • Stairways
    • Bathrooms
    • Foyers
    Equipment / Accessories
    • EVERLOOP luminaire: upgrades and replacements available
    • Decorative silver frame separately available
    .

    SURFACE FLAT ROUND DALI
    Product benefits
    • Easy upgradeability of light source, driver and sensor (EVERLOOP design)
    • Suitable luminaire for VIVARES and other DALI-2 Light Management Systems
    • Highly versatile due to selectable CCT (Multi Color) on the driver
    • Indoor luminaire with high luminous efficacy up to 140 lm/W
    • High color consistency with SDCM 3
    • Tool-free electrical connection due to push button connector
    • Very homogenous light with a slight backlight effect
    • Extended services such as energy monitoring and remote maintenance possible with DALI versions
    • 5 years guarantee
    Product features
    • IoT-ready luminaire with DALI-2 technology
    • Suitable for central battery emergency installations according to EN 60598-2-22
    • Type of protection: IP54 (wall and ceiling)
    • Impact resistance: IK08
    • Lifetime (L80/B10): 100,000 h (at 25 °C), (L90/B10): 50,000 h (at 25 °C)
    • Polycarbonate (PC) housing, PC-diffuser
    • Ambient temperature in operation: -20…+45 °C
    • Glow Wire Test according to IEC 60695-2-12: 850 °C
    • 5-pole terminal block, cable cross section up to 5 x 2.5 mm²
    • Through-wiring possible
    • Indoor use only, not suitable for outdoor use
    Areas of application
    • Direct replacement for surface luminaires with integrated CFLni lamps
    • Corridors
    • Stairways
    • Bathrooms
    • Foyers
    Equipment / Accessories
    • EVERLOOP luminaire: upgrades and replacements available
    • Decorative silver frame separately available
    .

    SURFACE FLAT ROUND SENSOR
    Product benefits
    • Easy upgradeability of light source, driver and sensor (EVERLOOP design)
    • Highly versatile due to selectable CCT and power steps (Multi Color / Multi Lumen) on the driver
    • Indoor luminaire with high luminous efficacy up to 140 lm/W
    • High color consistency with SDCM 3
    • Tool-free electrical connection due to push button connector
    • Very homogenous light with a slight backlight effect
    • Extended services such as energy monitoring and remote maintenance possible with DALI versions
    • 5 years guarantee
    Product features
    • Type of protection: IP54 (wall and ceiling)
    • Impact resistance: IK08
    • Lifetime (L80/B10): 100,000 h (at 25 °C), (L90/B10): 50,000 h (at 25 °C)
    • Polycarbonate (PC) housing, PC-diffuser
    • Ambient temperature in operation: -20…+45 °C
    • Glow Wire Test according to IEC 60695-2-12: 850 °C
    • 5-pole terminal block, cable cross section up to 5 x 2.5 mm²
    • Through-wiring possible
    • Indoor use only, not suitable for outdoor use
    • Sensor version with high frequency sensor, corridor- and grouping function
    Areas of application
    • Direct replacement for surface luminaires with integrated CFLni lamps
    • Corridors
    • Stairways
    • Bathrooms
    • Foyers
    Equipment / Accessories
    • EVERLOOP luminaire: upgrades and replacements available
    • Decorative silver frame separately available
    .

    SURFACE FLAT SQUARE
    Product benefits
    • Easy upgradeability of light source, driver and sensor (EVERLOOP design)
    • Highly versatile due to selectable CCT and power steps (Multi Color / Multi Lumen) on the driver
    • Indoor luminaire with high luminous efficacy up to 140 lm/W
    • High color consistency with SDCM 3
    • Tool-free electrical connection due to push button connector
    • Very homogenous light with a slight backlight effect
    • Extended services such as energy monitoring and remote maintenance possible with DALI versions
    • 5 years guarantee
    Product features
    • Type of protection: IP54 (wall and ceiling)
    • Impact resistance: IK08
    • Lifetime (L80/B10): 100,000 h (at 25 °C), (L90/B10): 50,000 h (at 25 °C)
    • Polycarbonate (PC) housing, PC-diffuser
    • Ambient temperature in operation: -20…+45 °C
    • Glow Wire Test according to IEC 60695-2-12: 850 °C
    • 5-pole terminal block, cable cross section up to 5 x 2.5 mm²
    • Through-wiring possible
    • Indoor use only, not suitable for outdoor use
    • Sensor version with high frequency sensor, corridor- and grouping function
    Areas of application
    • Direct replacement for surface luminaires with integrated CFLni lamps
    • Corridors
    • Stairways
    • Bathrooms
    • Foyers
    Equipment / Accessories
    • EVERLOOP luminaire: upgrades and replacements available
    • Decorative silver frame separately available
    .

    SURFACE FLAT SQUARE DALI
    Product benefits
    • Multiple settings for sensor range, daylight detection, hold time and DIM-level /-period by DIP switches
    • Wireless (radio frequency) communication with other sensor luminaires in a distance of up to 15 m
    • Assignment of up to 15 groups and cross-group interaction (leader/follower or swarm function)
    • Easy upgradeability of light source, driver and sensor (EVERLOOP design)
    • Highly versatile due to selectable CCT and power steps (Multi Color / Multi Lumen) on the driver
    • Indoor luminaire with high luminous efficacy up to 140 lm/W
    • High color consistency with SDCM 3
    • Tool-free electrical connection with plug connectors
    • Very homogenous light with a slight backlight effect
    • For comfortable configuration the sensor can be removed from luminaire
    • 5 years guarantee
    Product features
    • High frequency sensor for daylight and motion detection, corridor- and grouping function
    • Type of protection: IP54 (wall and ceiling)
    • Impact resistance: IK08
    • Lifetime (L80/B10): 100,000 h (at 25 °C), (L90/B10): 50,000 h (at 25 °C)
    • Polycarbonate (PC) housing, PC-diffuser
    • Ambient temperature in operation: -20…+45 °C
    • Glow Wire Test according to IEC 60695-2-12: 850 °C
    • 5-pole terminal block, cable cross section up to 5 x 2.5 mm²
    • Through-wiring possible

    ... text truncated, BIMObject limit of 10,000 chars exceeded!
    You can find the full text on our website.
    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4099854292378 SF FLAT RD 330 P 19W ML 83040 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854292378

      4099854292552 SF FLAT RD 500 P 27W ML 83040 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854292552

      4099854292774 SF FLAT RD DA 500 P 27W 83040 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854292774

      4099854292699 SF FLAT RD SN 330 P 19W ML 83040 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854292699

      4099854292736 SF FLAT RD SN 500 P 27W ML 83040 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854292736

      4099854292491 SF FLAT SQ 330 P 19W ML 83040 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854292491

      4099854292675 SF FLAT SQ 500 P 27W ML 83040 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854292675

      4099854292798 SF FLAT SQ DA 500 P 27W 83040 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854292798

      4099854292712 SF FLAT SQ SN 330 P 19W ML 83040 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854292712

      4099854292750 SF FLAT SQ SN 500 P 27W ML 83040 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854292750
    Technical specification
    • Unique ref.Surface-Flat
    • Product familyProfessional luminaires
    • Product groupSurface
    • TypeObject (single object)
    • Date of publishing2025-10-22
    • Edition number1
    Related
    • Material mainPolycarbonate
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City