Publish your products
Surface Square
Surface Square
Surface Square
Surface Square
Surface Square
Surface Square
Surface Square
Surface Square
Surface Square
Surface Square
    LEDVANCE

    Surface Square


    SURFACE SQUARE 330
    Product benefits
    • Indoor luminaire with high luminous efficacy
    • Energy savings of up to 55 % compared to luminaires that use CFL
    • Easy and quick installation
    • Very homogenous light
    • 3 years guarantee
    Product features
    • Type of protection: IP44 (ceiling mounting), IP20 (wall mounting)
    • Impact resistance: IK03
    • Metal housing, PMMA cover
    • Ambient temperature in operation: -20…+40 °C
    • Indoor use only, not suitable for outdoor use
    Areas of application
    • Corridors
    • Stairways
    • Bathrooms
    • Foyers
    Equipment / Accessories
    • Replacement cover optionally available
    .

    SURFACE SQUARE 330 SENSOR
    Product benefits
    • Easy adjustment of sensor range, daylight detection and hold time
    • Indoor luminaire with high luminous efficacy
    • Energy savings of up to 55 % compared to luminaires that use CFL
    • Easy and quick installation
    • Very homogenous light
    • 3 years guarantee
    Product features
    • High frequency sensor for daylight and motion detection
    • Type of protection: IP44 (ceiling mounting), IP20 (wall mounting)
    • Impact resistance: IK03
    • Metal housing, PMMA cover
    • Ambient temperature in operation: -20…+40 °C
    • Indoor use only, not suitable for outdoor use
    Areas of application
    • Corridors
    • Stairways
    • Bathrooms
    • Foyers
    Equipment / Accessories
    • Replacement cover optionally available
    .

    SURFACE SQUARE 330 3CCT
    Product benefits
    • Indoor luminaire with high luminous efficacy
    • Highly versatile due to selectable CCT in 3000K, 4000K and 5000K
    • Energy savings of up to 55 % compared to luminaires that use CFL
    • Easy and quick installation
    • Very homogenous light
    • 5 years guarantee
    Product features
    • Type of protection: IP44 (ceiling mounting), IP20 (wall mounting)
    • Impact resistance: IK03
    • Metal housing, PMMA cover
    • Ambient temperature in operation: -20…+40 °C
    • Indoor use only, not suitable for outdoor use
    Areas of application
    • Corridors
    • Stairways
    • Bathrooms
    • Foyers
    Equipment / Accessories
    • Replacement cover optionally available
    .

    SURFACE SQUARE 330 3CCT SENSOR
    Product benefits
    • Easy adjustment of sensor range, daylight detection and hold time
    • Indoor luminaire with high luminous efficacy
    • Highly versatile due to selectable CCT in 3000K, 4000K and 5000K
    • Energy savings of up to 55 % compared to luminaires that use CFL
    • Easy and quick installation
    • Very homogenous light
    • 5 years guarantee
    Product features
    • High frequency sensor for daylight and motion detection
    • Type of protection: IP44 (ceiling mounting), IP20 (wall mounting)
    • Impact resistance: IK03
    • Metal housing, PMMA cover
    • Ambient temperature in operation: -20…+40 °C
    • Indoor use only, not suitable for outdoor use
    Areas of application
    • Corridors
    • Stairways
    • Bathrooms
    • Foyers
    Equipment / Accessories
    • Replacement cover optionally available
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4099854041952 SF SQUARE 330 V 24W 830 IP44 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854041952

      4099854041976 SF SQUARE 330 V 24W 840 IP44 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854041976

      4099854041990 SF SQUARE 330 SEN V 24W 830 IP44 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854041990

      4099854042010 SF SQUARE 330 SEN V 24W 840 IP44 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854042010

      4099854042034 SF SQUARE 330 V 24W 3CCT IP44 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854042034

      4099854042058 SF SQUARE 330 SEN V 24W 3CCT IP44 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854042058
    Technical specification
    • Unique ref.Surface-Square
    • Product familyProfessional luminaires
    • Product groupSurface
    • TypeObject (single object)
    • Date of publishing2023-11-17
    • Edition number1
    Related
    • Material mainSteel
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City