Marina enclosures - polyester - IP 66 - IK 10 - 1460x800x463 mmMarina enclosures - polyester - IP 66 - IK 10 - 1460x800x463 mm
View previous images
View next images
Legrand FR

Marina enclosures - polyester - IP 66 - IK 10 - 1460x800x463 mm

Marina self-standing enclosures - Polyester (GRP) - IP 66 - IK 10 - IP 66 acc. to IEC EN 60529 - LCIE n° 60059283-560528 - IK 10 acc. to EN 62262 (EN 50102) - Class II (Used to create totally isolated assemblies acc. to EN 60439-1) - Fiberglass reinforced polyester - Self-extinguishing 960°C acc. to IEC EN 60695-2-11 - Adapted to corrosive environment - Supplied with fixing kit for plain plates or sectionned uprights - Depth adjustment of equipment - Equipped with low cable entries plate - Reversible door with strand-holder - 3 point closing with handle fitted with 1/2 locking latch 2433 A (other key code, please consult us) - Stainless steel hinges and hinges axis - For further information please contact us : https://www.legrand.fr/pro/nous-contacter
Specification
  • RAL 7035 enclosures
    - Outside height: 1460
    - Outside width: 800
    - External depth: 463
    - Equivalent height metal cabinets: 1400
    - Equivalent width metal cabinets: 800
    - Depth equivalence metal cabinets: 400
Technical specification
  • Unique ref.LG-Armoires-Marina-porte-pleine
  • Collection setMarina enclosures
  • CollectionWeatherproof enclosures and accessories
  • TypeObject (single object)
  • Date of publishing2018-04-30
  • Edition number1
  • Width (mm)800
  • Depth (mm)463
Related
  • Material mainPolyester
  • Weight Net (Kg)58600
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Distribution
  • UNSPSC nameElectrical equipment and components and supplies
  • UNSPSC code3912
  • Uniclass 2015 CodePr_60_70_22_11
  • Uniclass 2015 DescriptionCable distribution cabinets
  • NBS Reference Code70
  • NBS Reference DescriptionElectrical Elements
  • CSI MasterFormat 2014 Code26 27 16
  • CSI MasterFormat 2014 TitleElectrical Cabinets and Enclosures
  • OmniClass Number23-35 31 27
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Region availability

Europe
France