Set your location and language to prioritise localised information. Continue
Extension baying kit Linkeo Legrand
Legrand FR

Extension baying kit Linkeo Legrand

Linkeo 19 inches extension cabinet with single glass door capacity 42U ready-assembled. This Linkeo 19 inches extension cabinet is supplied without side panels and with a baying kit.
Specification
  • Capacity 42U.
    Metal structure provides IP20 (protected against solid objects larger than 12.5 mm in diameter) and IK08 (protected against mechanical impact with an energy of 5 joules) protection.
    Reversible front glass door with screen printing, equipped with a locking bolt and 2 metal hinges. Door opening suitable for small spaces.
    No side panels.
Technical specification
  • Unique ref.LG-Extension-baying-kit-Linkeoextension-baying-kit-linkeo-legrand
  • TypeObject (single object)
  • Date of publishing2021-11-02
  • Edition number1
  • Height (mm)2052
  • Width (mm)600
  • Depth (mm)1000
Related
  • Material mainCarbon Steel
  • Material secondaryGlass
Classification
  • BIMobject CategoryElectrical - Distribution

Region availability

Europe
France