Set your location and language to prioritise localised information. Continue
Fix wallmount cabinets Legrand Linkeo with fix side panels - width 600mm - from 358x450mm to 1025x600mm
Legrand FR

Fix wallmount cabinets Legrand Linkeo with fix side panels - width 600mm - from 358x450mm to 1025x600mm

This wall-mounting cabinet is perfectly adapted for commercial sector requirements. Supplied with 2x19 inches uprights adjustable in depth and with U marking. Reversible flat safety glass door with screen-printing and integrated lock. 3 pre-cut cable entries (top, bottom and rear). Perforations for natural ventilation. Can also house a fan kit ref 646238.
Specification
  • Capacity from 6U to 21U Height from 358mm to 1025mm Loading capacity from 18kg to 63kg Textured polyester coating providing an excellent resistance to corrosion and scratching. Protected against solid objects larger than 12.5 mm (IP20) and mechanical impact with an energy of 5 joules (IK08).
Technical specification
  • Unique ref.LG-legrand-linkeo-coffrets-fixes-avec-panneaux-lateraux-fixes
  • TypeObject (single object)
  • Date of publishing2020-08-21
  • Edition number1
  • Width (mm)600
Related
  • Material mainSteel
  • Material secondaryGlass
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationDistribution Element
  • UNSPSC nameElectrical boxes and enclosures and fittings and accessories
  • UNSPSC code391213
  • Uniclass 2015 CodePr_80_77_28
  • Uniclass 2015 DescriptionEquipment enclosures, cabinets, boxes and housings
  • CSI MasterFormat 2014 Code26 27 16
  • CSI MasterFormat 2014 TitleElectrical Cabinets and Enclosures
  • OmniClass TitlePower Distribution Units
  • OmniClass Number23-35 31 27
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Region availability

Europe
France