Set your location and language to prioritise localised information. Continue
Legrand P31 H60 mm
Legrand FR

Legrand P31 H60 mm

P31 Cable tray system

Height 60 mm, width 75 to 600 mm

pre-galvanized steel PG, post hot dip galvanized HDG, pre-galanized zicmagnesium ZnMg, stainless steel 304, stainless steel 316L

The automatic coupler and the male / female
coupling system have been designed to simplify as
much as possible the work of installers and to allow
them to finish their job faster and safely.
Specification
  • Automatic coupler associated with male/female connection P31 features a new automatic coupler associated with a male/ female connection.
    • This innovative design ensures a quick and safe connection in all cases.
    • The automatic coupler is designed to also allow a fast uncoupling.

    Screws version associated with male/female connection
    • Available in the 3 heights of the range, the junction is handled with the help of 2 or 4 screws.
    • Ease of lengths alignment and junction's stability during the
    tightening of screws are provided by the male/female system.

    Innovative slide-in system
    Available on the main routing accessories, this new innovative
    system facilitates the accessories installation, regardless of the
    cable tray lengths that are used (automatic, male/female or traditional coupling system).
    • Alignment between lengths and accessories during assembly.
    • Position adjustment at the junctions to fit perfectly to the
    construction site configuration.
    • Protection of the cable tray ends especially after cutting operations
Technical specification
  • Unique ref.LG-P31-H60-mm
  • TypeAssembly (multiple objects)
  • Date of publishing2021-11-05
  • Edition number1
  • Height (mm)60
Related
  • Material mainSteel
  • Material secondaryZink
Classification
  • BIMobject CategoryElectrical - Distribution

Region availability

Europe
France