Set your location and language to prioritise localised information. Continue
External cable sleeves - XL³ 4000 - IP55 - Height 2000 mm
Legrand FR

External cable sleeves - XL³ 4000 - IP55 - Height 2000 mm

Cable sleeves and doors XL³ 4000 - IP 30 - IK 07 - IP 55 - IK 08 with door and sealing kit for use when joining enclosures - Consist of the combination of a "roof-base" assembly, structural uprights, functional uprights, rear and side panels RAL 7035, plinths RAL 7004 - Height 2000 or 2200 mm - Capacity 24 modules (enclosures width 725 or width 975 with internal cable sleeve), 36 modules (enclosures width 975) - Usable faceplate height 1800 mm (1700 mm only if using the pivoting support frame) or 2000 mm - For further information please contact us : https://www.legrand.fr/pro/nous-contacter
Specification
  • Cable sleeves modular metal Structural uprights - Fit onto the "roof-base" assembly - Take the side and rear panels - Set of 4 uprights - Height : 2000 mm
Technical specification
  • Unique ref.LG-XL3_4000-GaC
  • TypeObject (single object)
  • Date of publishing2018-04-30
  • Edition number1
  • Width (mm)475
Related
  • Material mainGalvanized steel
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Distribution
  • ETIM CodeEC002935
  • ETIM NameAccessories for cable carrying system
  • UNSPSC nameElectrical sleeves
  • UNSPSC code39121404
  • Uniclass 2015 CodePr_20_29_10_11
  • Uniclass 2015 DescriptionCable sleeves
  • CSI MasterFormat 2014 Code26 00 00
  • CSI MasterFormat 2014 TitleElectrical
  • OmniClass Number23-35 31 27
  • OmniClass TitlePower Distribution Units
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Region availability

Europe
France