Set your location and language to prioritise localised information. Continue
Metal enclosures XL³ 800 - IP 55 - 24 mod/row - 1095x700x225 mm
Legrand FR

Metal enclosures XL³ 800 - IP 55 - 24 mod/row - 1095x700x225 mm

Distribution enclosures XL³ 800 - IP 55 with door IK 08 - Metal enclosures RAL 7035,plinths RAL 7004 - Can take devices up to 630 A - Fireproof to 750°C/5 s in accordance with IEC 60695-2-1 - For installation in public buildings - Capacity: 24 and 36 modules per row - Can be joined horizontally - For industrial and urban indoor use - For further information please contact us : https://www.legrand.fr/pro/nous-contacter
Specification
  • Metal enclosures - Supplied without side panels Width 700 mm - 24 modules per row - Height : 1095 mm - Faceplate height : 1000 mm - Width external : 700 mm - Width usable : 600 mm - Depth : 225 mm
Technical specification
  • Unique ref.LG-XL3_800-Metal
  • TypeObject (single object)
  • Date of publishing2018-04-30
  • Edition number1
  • Width (mm)705
  • Depth (mm)225
Related
  • Material mainGalvanized steel
  • Weight Net (Kg)28100
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Distribution
  • ETIM CodeEG000011
  • ETIM NameCabinet enclosures
  • UNSPSC nameElectrical equipment and components and supplies
  • UNSPSC code3912
  • Uniclass 2015 CodePr_60_70_22_11
  • Uniclass 2015 DescriptionCable distribution cabinets
  • CSI MasterFormat 2014 Code26 27 16
  • CSI MasterFormat 2014 TitleElectrical Cabinets and Enclosures
  • OmniClass Number23-35 31 27
  • OmniClass TitlePower Distribution Units
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Region availability

Europe
France