Publish your products
Legrand flexible conduits ICTA 3422 TURBOGLISS Blue ATF from 16 to 32 mm
Legrand

Legrand flexible conduits ICTA 3422 TURBOGLISS Blue ATF from 16 to 32 mm

3.7 out of 5 stars3.7(15 reviews)
ICTA 3422 TurboGliss conduits - flexible conduit for residential and commercial buildings
- In accordance with EN 61386-22
- Conduit only: IP 68
- Conduit + sleeve: IP 44
- Flame-retardant
- Exclusive lubrication
- Resistant and non-retractable pull-wire
- For surface or interior installation (walls, floors, slabs)
- Suitable for precast concrete
- Underground installation (Road Network Distribution) tolerated if Ø less than 40 mm



Specification
  • ICTA TurboGliss conduits for electric power cables

    - ICTA: Insulation, Bendable, Transversely Elastic, Annealed

    - Optimum lubrication

    - Blue - RAL 5010

    - With nylon-coated galvanized steel wire pullers for improved corrosion resistance with metric marking

Technical specification
  • Unique ref.LG-Conduit-Legrand-ICTA
  • TypeAssembly (multiple objects)
  • Date of publishing2018-04-30
  • Edition number1
Related
  • Material mainPolyethylene
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationDuct Segment
  • ETIM CodeEG000006
  • ETIM NameInstallation ducts for wall and ceiling
  • UNSPSC nameFlexible ducts
  • UNSPSC code40141901
  • Uniclass 2015 CodePr_30_59_96_92
  • Uniclass 2015 DescriptionVentilation ducts
  • CSI MasterFormat 2014 Code23 31 13
  • CSI MasterFormat 2014 TitleMetal Ducts
  • OmniClass Number23-33 49 13 11 11
  • OmniClass TitleFlexible Ventilation Ducts
  • CSI UniFormat II CodeE1090
  • CSI UniFormat II TitleOther Equipment

Region availability

Europe
France