Publish your products
Drivia insulating enclosures for the realization of residential electrical panels from 1 to 4 rows of 18 modules
Drivia insulating enclosures for the realization of residential electrical panels from 1 to 4 rows of 18 modules
Drivia insulating enclosures for the realization of residential electrical panels from 1 to 4 rows of 18 modules
    Legrand

    Drivia insulating enclosures for the realization of residential electrical panels from 1 to 4 rows of 18 modules

    3.4 out of 5 stars3.4(7 reviews)
    DRIVIA 18 modules cabinets - Self-extinguishing: resistance to glow wire 750 ° C - Complies with the regulations of the ERP ( Public Buildings ) and the IGH ( Tall Buildings) according to the standard NF EN 60 695-2-11 - In accordance with IEC 60670-24 - Complies with the IEC 62 208 standard: allows assemblies complying with IEC 61 439-3 - For further information please contact us : https://www.legrand.fr/pro/nous-contacter
    Specification
    • Cabinets 18 modules per row - White RAL 9003 - 3 position reclining rails and extractables - space under rails: 40 mm - distance between rails 125 mm - class II with insulating bottom plates - IP 30 - IK 05 (IP 40 - IK 07 with door) - Delivered with: IP 2X self-connecting terminal block for protective conductors + 1 Phase terminal block and 1 Neutral IP 2X terminal block (except 4 012 21). Capabilities of terminal blocks on technical page - shutters separable by module and half-module - pre-fixing accessories on GTL (or wall) DRIVIA clip + horizontal / vertical pairing accessories (for 2 boxes or box + plates) DRIVIA easy - adhesive planes - label board and labeling strip for modular devices + 1 label holder per row - Can be mounted on GTL trunking, in wall box or on wall - Number of rows: 1 - Height: 250 - Width: 355 - Thickness: 103.5
    Technical specification
    • Unique ref.LG-Drivia-18modules
    • TypeObject (single object)
    • Date of publishing2018-04-30
    • Edition number1
    • Width (mm)355
    • Depth (mm)103.5
    Related
    • Material mainPolystyrene (EPS)
    • Material secondaryPolycarbonate
    • Weight Net (Kg)1855
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationElectric Distribution
    • ETIM CodeEG000011
    • ETIM NameCabinet enclosures
    • Uniclass 2015 CodePr_80_77_28_16
    • Uniclass 2015 DescriptionControl circuit device enclosures
    • CSI MasterFormat 2014 Code26 27 16
    • CSI MasterFormat 2014 TitleElectrical Cabinets and Enclosures
    • OmniClass Number23-35 31 27
    • OmniClass TitlePower Distribution Units
    • CSI UniFormat II CodeD5010
    • CSI UniFormat II TitleElectrical Service and Distribution

    Region availability

    Europe
    France