Publish your products
PLEXO³ cabinet- IP 65 - IK 09 - 2 (+1) modules - 1 row
Legrand

PLEXO³ cabinet- IP 65 - IK 09 - 2 (+1) modules - 1 row

Plexo³ - IP 65 weatherproof cabinet, multifunction sleeves and accessories Self-extinguishing: resistance to incandescent wire 650°C Allows to achieve assemblies conform to IEC 61 439 - 3 Weatherproof cabinets IP 65 - IK 09 - Class II Door and cabinet fully reversible. Removable chassis and faceplates from 2-row versions up 2-position rail for modular products and moulded cases. Spacing between rails 150 mm Can be fitted with perforated plates and solid faceplates for mounting non-modular products Lockable door handle, sealable cover and faceplate. Shock-resistant polystyrene material Box colour light grey L750A, cover colour dark grey R746A Supplied without terminal blocks - For further information please contact us : https://www.legrand.fr/pro/nous-contacter
Specification
  • Cabinet 2 modules Number of rows : 1 Number of modules : 2 (+1)
Technical specification
  • Unique ref.LG-001902
  • TypeObject (single object)
  • Date of publishing2018-04-30
  • Edition number1
  • Height (mm)174
  • Width (mm)93
  • Depth (mm)109
Related
  • Material mainPolystyrene (EPS)
  • Weight Net (Kg)345
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Distribution
  • ETIM CodeEG000011
  • ETIM NameCabinet enclosures
  • UNSPSC nameElectrical equipment and components and supplies
  • UNSPSC code3912
  • Uniclass 2015 CodePr_60_70_22_11
  • Uniclass 2015 DescriptionCable distribution cabinets
  • CSI MasterFormat 2014 Code26 27 16
  • CSI MasterFormat 2014 TitleElectrical Cabinets and Enclosures
  • OmniClass Number23-35 31 27
  • OmniClass TitlePower Distribution Units
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Region availability

Europe
France
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit