Publish your products
Marina enclosures - polyester with glass door - IP 66 - IK 10 - 400x300x206 mm
Legrand

Marina enclosures - polyester with glass door - IP 66 - IK 10 - 400x300x206 mm

Marina enclosures - Polyester (GRP) - IP 66 - IK 10 - IP 66 according to IEC EN 60529 - LCIE n°60059283-560528 - IK 10 according to IEC EN 62262 (EN 50102) - Class II (used to create totally isoled assemblies acc. to EN 60439-1 and assemblies for photovoltaic installations acc. to UTE C15-712-1) - Fiber glass reinforced polyester - Self-extinguisting 960°C acc. to IEC EN 60695-2-11 - Adapted to corrosive environment and different weather conditions (detailed technical sheet available on e-catalogue) - Reversible door, opening 180°, (except Cat.No 0 362 50) - Stainless steel hinge pins (except Cat.No 0 362 50) - 2 double bar lock (1 lock for Cat.No 0 362 50) - Direct fixing of equipment at bottom of cabinet (screws supplied) - Possible to fi t a partial plate from 500 x 400 x 200 mm and/or rails on intermediate studs (except for Cat.No 0 362 50) - Optional depth adjustment from height 400 x width 300 mm with Cat.No 0 362 42 - Can be equipped with Atlantic accessories - For further information please contact us : https://www.legrand.fr/pro/nous-contacter
Specification
  • RAL 7035 enclosures with glass door - Tempered tinted glass - Outside height: 400 - Outside width: 300 - External depth: 206 - Look height: 235 - Width of the look: 145
Technical specification
  • Unique ref.LG-Coffrets-Marina-porte-vitree
  • TypeObject (single object)
  • Date of publishing2018-04-30
  • Edition number1
Related
  • Material mainPolyester
  • Weight Net (Kg)4557
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Distribution
  • ETIM CodeEG000011
  • ETIM NameCabinet enclosures
  • UNSPSC nameElectrical equipment and components and supplies
  • UNSPSC code3912
  • Uniclass 2015 CodePr_60_70_22_11
  • Uniclass 2015 DescriptionCable distribution cabinets
  • CSI MasterFormat 2014 Code26 27 16
  • CSI MasterFormat 2014 TitleElectrical Cabinets and Enclosures
  • OmniClass Number23-35 31 27
  • OmniClass TitlePower Distribution Units
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Region availability

Europe
France
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit