Publish your products
Dry Transformer 100 kVA
Legrand

Dry Transformer 100 kVA

4.4 out of 5 stars4.4(5 reviews)
Self-extinguishing 100 kVA HV / LV dry transformers complying with EU regulation 548/2014/CE and meeting the second step of July 2021 of European directive 2009/125/CE known as EcoDesign Complies with standards NF EN 60076-11 which sets the partial discharge values not to be exceeded
Primary voltage: 20 kV - Secondary voltage: 410 V
Specification
  • HV / LV dry transformers with reduced loss (HV molded resin and LV impregnated) conforming to the Type AA0-10% Ak classification
    Supplied without enclosure, with 4 lifting rings, 4 swivel rollers and 4 LV aluminum connection pads
    Impulse voltage: 125 kV, Environmental class: E3-C2-F1
    High voltage adjustment +/- 2x2.5%, Dyn 11 coupling and UCC at 6%
    Ambient air cooling, no retention tank, simplified maintenance Service life optimized by partial discharges <5 pC, no-load loss limited to 252 W
Technical specification
  • Unique ref.LG-Transformateur-Sec-100kVA
  • TypeObject (single object)
  • Date of publishing2021-11-04
  • Edition number1
  • Height (mm)1380
  • Width (mm)1300
  • Depth (mm)600
Related
  • Weight Net (Kg)950
Classification
  • BIMobject CategoryElectrical - Transformers

Region availability

Europe
France
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit