Publish your products
External cable sleeves XL³ 800 - IP 43 - 1550x460x230 mm
External cable sleeves XL³ 800 - IP 43 - 1550x460x230 mm
    Legrand

    External cable sleeves XL³ 800 - IP 43 - 1550x460x230 mm

    Cable sleeves and doors XL³ 800 - IP 43 - IK 08 with kit and door - IP 40 - IK 08 with door - IP 30 - IK 07 without door - Metal enclosures - Can take devices up to 800 A - Fireproof to 750 °C/5 s in accordance with IEC 60695-2-1 - For installation in public buildings - Capacity: 24 and 36 modules per row - Enclosures RAL 7035, plinths RAL 7004 - Supplied flat with functional uprights fitted on the back, adjustable cable entry plate and joining accessories (horizontal and vertical) - For further information please contact us : https://www.legrand.fr/pro/nous-contacter
    Specification
    • External cable sleeves - Side cable sleeves - Can be attached on the right or left-hand side - Supplied with a plinth height 100 mm and joining accessories - Height : 1550 mm - Faceplate height : 1400 mm - Width external : 460 mm - Width usable : 400 mm - Depth : 230 mm
    Technical specification
    • Unique ref.LG-XL3_800-GaC
    • TypeObject (single object)
    • Date of publishing2018-04-30
    • Edition number1
    • Width (mm)460
    • Depth (mm)230
    Related
    • Material mainGalvanized steel
    • Weight Net (Kg)26400
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationElectric Distribution
    • ETIM CodeEC002935
    • ETIM NameAccessories for cable carrying system
    • UNSPSC nameElectrical sleeves
    • UNSPSC code39121404
    • Uniclass 2015 CodePr_20_29_10_11
    • Uniclass 2015 DescriptionCable sleeves
    • CSI MasterFormat 2014 Code26 00 00
    • CSI MasterFormat 2014 TitleElectrical
    • OmniClass Number23-35 31 27
    • OmniClass TitlePower Distribution Units
    • CSI UniFormat II CodeD5010
    • CSI UniFormat II TitleElectrical Service and Distribution

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit