Publish your products
Metered PDU 1U
Metered PDU 1U
    Legrand

    Metered PDU 1U

    PDU metered 19 inches, 1 phase 16A, 8 x C13 locking outlets, IEC-320 C20

    Specification
      • 1 phase - 16A - Max power 3,7kW.
      • 8 x C13 outlets, with cord locking system.
      • Metering at inlet and circuit level with +/- 1% accuracy (Voltage, Current, Active Power, Apparent Power, Energy, Power Factor).
      • Easy installation thanks to the 330° rotating cable input for a perfect orientation of the cable and no interference in the cabinet. Numbered outlets to ease the identification of each server. Supplied with 2 sets of metal fixings: button for screwless fixing, or standard screw-type brackets.
      • Possibility to add up to 8 wireless sensors (temperature, humidity...) for environmental monitoring. Using wireless sensors reduce deployment and maintenance time.

      References Legrand : 646100, 646101

    Technical specification
    • Unique ref.metered-pdu-1u
    • Product familyMetered PDU
    • Product groupPDU
    • TypeObject (single object)
    • Date of publishing2024-10-24
    • Edition number1
    • Height (mm)44
    • Width (mm)482
    • Depth (mm)121
    Related
    • Material mainAluminum
    • Material secondaryPC/ABS
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationElectric Distribution
    • ETIM CodeEC002762
    • ETIM NamePower distribution unit (PDU)
    • Uniclass 2015 CodeEF_70_30
    • Uniclass 2015 DescriptionElectricity distribution and transmission
    • CSI MasterFormat 2014 Code26 26 00
    • CSI MasterFormat 2014 TitlePower Distribution Units
    • OmniClass Number23-35 31 27
    • OmniClass TitlePower Distribution Units

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit