Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
lekolar/products/2efeb758-8fed-4456-b79f-dd881ad90b97
Home
Categories
Landscaping
Playground
Swing ST swing set (Including 2 swings with flat seat)
Unavailable in United States
Lekolar
Follow
Swing ST swing set (Including 2 swings with flat seat)
Steel. Six different standard colors.
Download
Technical specification
Technical specification
Unique ref.
100019
Product family
Swing
Product group
Playground
Type
Assembly (multiple objects)
Date of publishing
2021-11-24
Edition number
1
Height (mm)
2330
Width (mm)
3610
Depth (mm)
1940
Links
Links
Product url
https://www.lekolar.se/sortiment/lekplatsutrustning-utemiljo/klassisk-lekutrustning/gunglek/gungor/swing-st-gungstallning-inkl-2-gungor-med-platt-sits/
Related
Related
Material main
Steel
Classification
Classification
BIMobject Category
Landscaping - Playground
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
moveart GmbH
Play sculpture layslide 3.5
4.4
(
5
)
Download
moveart GmbH
climbslide 7.9
4.0
(
5
)
Download
Richter Spielgeräte
Toddler's Twin Swing special | Playground Equipment | Swing
Download
Richter Spielgeräte
Small Pyramid Tower | Playground Equipment | Play Tower
Download
Richter Spielgeräte
Pairs | Playground Equipment | Memory Game
Download
Wundercovers
Grass or Playground Safety Access Covers
2.9
(
9
)
Download