Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
lekolar/products/3a34071e-608e-454a-b26c-26d60149ec8f
Home
Categories
Landscaping
Playground
CLIMBOO Jungle gym L
Unavailable in United States
Lekolar
Follow
CLIMBOO Jungle gym L
Download
Technical specification
Technical specification
Unique ref.
100306
Product family
Climboo
Product group
Playground
Type
Assembly (multiple objects)
Date of publishing
2021-11-26
Edition number
1
Height (mm)
1400
Width (mm)
5350
Depth (mm)
3060
Links
Links
Product url
https://www.lekolar.se/sortiment/lekplatsutrustning-utemiljo/klassisk-lekutrustning/klatterlek/climboo-klatterstallning-l/
Related
Related
Material main
Pine
Material secondary
Steel
Classification
Classification
BIMobject Category
Landscaping - Playground
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
moveart GmbH
Play sculpture layslide 3.5
4.4
(
5
)
Download
moveart GmbH
climbslide 7.9
4.0
(
5
)
Download
Richter Spielgeräte
Toddler's Twin Swing special | Playground Equipment | Swing
Download
Richter Spielgeräte
Small Pyramid Tower | Playground Equipment | Play Tower
Download
Richter Spielgeräte
Pairs | Playground Equipment | Memory Game
Download
Wundercovers
Grass or Playground Safety Access Covers
2.9
(
9
)
Download