Publish your products
CROOC Multiplay M1
CROOC Multiplay M1
    Lekolar

    CROOC Multiplay M1

    Activity house with slide, educational panels, spherical window, climbing net, climbing ladder and climbing wall with rope. Stainless steel structure with roofs, side panels and seats made of durable HPL plate.
    Technical specification
    • Unique ref.110813
    • Product familyCrooc
    • Product groupPlayground
    • TypeAssembly (multiple objects)
    • Date of publishing2021-11-30
    • Edition number1
    • Height (mm)3450
    • Width (mm)4430
    • Depth (mm)3670
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryLandscaping - Playground

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit